Road Surface Traffic Sign "8" Road Surface -323-8

Edit Part Configuration

Part Number

Configured Part Number is shown.

101105

Part Number
101105
Part NumberVolume DiscountDays to Ship Specifications Specification 2 Amount Of Content

5 Days or more

Laminated (Surface Embossed)With Strong Tape on Back Side1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600 Pills X 3 Display content details 8
Material Details Plasticized Polyvinyl Chloride Cord Road Surface-323-8 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 101105 in the Road Surface Traffic Sign "8" Road Surface -323-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support