Road Surface Traffic Sign "20" Road Surface -323-20

Edit Part Configuration

Part Number

Configured Part Number is shown.

101108

Part Number
101108
Part NumberVolume DiscountDays to Ship Specifications Specification 2 Amount Of Content

5 Days or more

Laminated (Surface Embossed)With Strong Tape on Back Side1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600 Pills X 3 Display content details 20
Material Details Plasticized Polyvinyl Chloride Cord Road Surface-323-20 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 101108 in the Road Surface Traffic Sign "20" Road Surface -323-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support