Guard Tape, Black Width (mm) 50

Edit Part Configuration

Part Number

Configured Part Number is shown.

148077

Part Number
148077
Part NumberVolume DiscountDays to Ship Amount Of Content

4 Days or more

1 Roll

Loading...

  1. 1

Basic Information

Product Model Adhesive Tape Color Black Width(mm) 50
Length(m) 20 Thickness(mm) 0.2 Color Details Black
Cord GT-502BK Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part 148077 in the Guard Tape, Black Width (mm) 50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support