Anti-Skid Tape【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
260020
260030
260040
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Color Details Cord Amount Of Content

5 Pieces Per Package

5 Days or more

GreenGreenSV-21 Pack (5 Sheets)

5 Pieces Per Package

5 Days or more

YellowsYellowSV-31 Pack (5 Sheets)

5 Pieces Per Package

5 Days or more

BlackBlackSV-41 Pack (5 Sheets)

Loading...

  1. 1

Basic Information

Product Model Adhesive Tape Width(mm) 150 Length(m) 610
Thickness(mm) 0.8 Amount Of Content 1 Pack (5 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support