Drill Bit Tip Gage

Edit Part Configuration

Part Number

Configured Part Number is shown.

DPG-A

 
Part Number
DPG-A
Part NumberVolume DiscountDays to Ship Mass
(g)
Material Details Features 1 Features 2 Features 3 Application
Available

4 Days or more

11Stainless Steel (SUS420J2)Examples of applicable blade angles with respect to the material to be drilled are engraved, which is useful for cutting edge grinding.Printing of 2 mm increments makes it possible to measure the blade tip length.With Ball ChainMeasurement of blade edge angle of the drill (60°, 70°, 90°, 118°, 125°, 150°, 160°)

Loading...

  1. 1

Basic Information

Material Stainless Steel Instrument Error ±1.5° Product Dimensions(mm) Width 77 x height 77 x thickness 1

Please check the type/dimensions/specifications of the part DPG-A in the Drill Bit Tip Gage series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support