Multi-Flute, Groove/Shoulder Processing, Universal Type (High Feed Finishing) 4PGSS, 5PGSS (Short)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4PGSS040-060-06
4PGSS080-120-08
4PGSS100-150-10
4PGSS120-180-12
4PGSS160-240-16
4PGSS200-300-20
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

5 Days or more

46657-0.020-0.038

Quote

8128100-0.025-0.047

5 Days or more

101510100-0.025-0.047

5 Days or more

121812125-0.032-0.059

5 Days or more

162416125-0.032-0.059

5 Days or more

203020150-0.040-0.073

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Cast Iron Number of flutes(sheet) 4 Type High Helical
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support