Multi-Flute, Groove/Shoulder Processing, Universal Type (High Feed Finishing) 4PGSM, 5PGSM, 6PGSM (Medium)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
6PGSM160-400-16
6PGSM200-500-20
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

5 Days or more

164016125-0.032-0.059

9 Days or more

205020150-0.040-0.073

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Cast Iron Number of flutes(sheet) 6 Type High Helical
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support