Multi-Flute, Groove/Shoulder Processing, Universal Type (High Feed Finishing) 4PGSL, 5PGSL, 6PGSL (Long)

Edit Part Configuration

Part Number

Configured Part Number is shown.

6PGSL120-420-12

Part Number
6PGSL120-420-12
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (Dc)(φ) 12 Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Cast Iron Blade length (ℓ)(mm) 42
Number of flutes(sheet) 6 Type High Helical Coating TiAlN
Shank diameter (Ds)(mm) 12 Overall Length (L)(mm) 125 Machining Application Plane / Side / Groove
Torsion Angle (θ) Powerful Torsion (45°-60°) O.D. Tolerance(mm) -0.032-0.059

Please check the type/dimensions/specifications of the part 6PGSL120-420-12 in the Multi-Flute, Groove/Shoulder Processing, Universal Type (High Feed Finishing) 4PGSL, 5PGSL, 6PGSL (Long) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support