High Chip Flow Performance, Compatible for Steel/Difficult-to-Cut Material Unequal Flute Spacing End Mill 4YEKM (with Corner Round)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4YEKM040-120-06
4YEKM120-260-12
4YEKM200-380-20
4YEKM250-450-25
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

Quote

412655-0.020-0.038

5 Days or more

12261283-0.032-0.059

5 Days or more

203820104-0.040-0.073

5 Days or more

254525121-0.040-0.073

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support