High Chip Flow Performance, Compatible for Steel/Difficult-to-Cut Material Unequal Flute Spacing End Mill 5DEKM (with Corner Round)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
5DEKM040-120-06
5DEKM050-130-06
5DEKM060-130-06
5DEKM080-160-08
5DEKM090-190-10
5DEKM100-220-10
5DEKM120-260-12
5DEKM160-320-16
5DEKM200-380-20
5DEKM250-450-25
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

Quote

412655-0.020-0.038

Quote

513657-0.020-0.038

5 Days or more

613657-0.020-0.038

5 Days or more

816863-0.025-0.047

Quote

9191072-0.025-0.047

5 Days or more

10221072-0.025-0.047

Quote

12261283-0.032-0.059

Quote

16321692-0.032-0.059

5 Days or more

203820104-0.040-0.073

9 Days or more

254525121-0.040-0.073

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 5 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support