Compatible with Steel and Difficult-to-Machine Materials, Finishing 4YFSM

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4YFSM040-130-06
4YFSM050-130-06
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)

5 Days or more

4

5 Days or more

5

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Blade length (ℓ)(mm) 13 Number of flutes(sheet) 4
Type High Helical Coating TiAlN Shank diameter (Ds)(mm) 6
Overall Length (L)(mm) 50 Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)
O.D. Tolerance(mm) -0.020-0.038

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support