Compatible with Steel and Difficult-to-Machine Materials, Finishing 6YFSM

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
6YFSM060-130-06
6YFSM120-260-12
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

9 Days or more

613650-0.020-0.038

5 Days or more

12261276-0.032-0.059

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type High Helical
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support