High Chip Flow Performance Ruffing / Interrupted Cutting Edge 6RFSM

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
6RFSM160-320-16
6RFSM200-380-20
6RFSM250-450-25
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Corner Specification C

5 Days or more

16321692-0.050-0.1600.6

5 Days or more

203820104-0.065-0.1951.0

5 Days or more

254525121-0.065-0.1951.1

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type Roughing
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support