High Chip Flow Performance Ruffing/Interrupted Cutting Radius End Mill 3RFRS (Radius)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3RFRS040-040-06-R075
3RFRS050-050-06-R075
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Underneck length ℓ2
(mm)

5 Days or more

4427.5

9 Days or more

5517

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 3 Type Roughing
Coating TiAlN Shank diameter (Ds)(mm) 6 Overall Length (L)(mm) 75
Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°) O.D. Tolerance(mm) -0.030-0.105
Corner Specification r R 0.75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support