High Chip Flow Performance Ruffing/Interrupted Cutting Radius End Mill 4RFRS (Radius)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4RFRS060-060-10-R075
4RFRS080-080-10-R075
4RFRS100-100-12-R075
4RFRS120-120-16-R100
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Underneck length ℓ2
(mm)
Corner Specification r

5 Days or more

6610100-0.030-0.10552.5R 0.75

5 Days or more

8810100-0.040-0.13031.5R 0.75

5 Days or more

101012125-0.040-0.13033.5R 0.75

5 Days or more

121216125-0.050-0.16058.5R 1.0

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Roughing
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support