Multi-Edged, Negative Rake Angle, High Hardness Material Finish for Hard Materials 4UGSM

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4UGSM030-080-06
4UGSM040-120-06
4UGSM050-130-06
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

5 Days or more

3850-0.014-0.028

5 Days or more

41257-0.020-0.038

5 Days or more

51357-0.020-0.038

Loading...

  1. 1

Basic Information

Work material High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of flutes(sheet) 4 Type High Helical
Coating TiAlN Shank diameter (Ds)(mm) 6 Machining Application Plane / Side
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support