Multi-Edged, Negative Rake Angle, High Hardness Material Finish for Hard Materials 6UGSM

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
6UGSM060-150-06
6UGSM080-200-08
6UGSM100-250-10
6UGSM120-300-12
6UGSM160-400-16
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

5 Days or more

615660-0.020-0.038

5 Days or more

820875-0.025-0.047

5 Days or more

10251080-0.025-0.047

5 Days or more

123012100-0.032-0.059

9 Days or more

164016110-0.032-0.059

Loading...

  1. 1

Basic Information

Work material High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of flutes(sheet) 6 Type High Helical
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support