For Aluminum and Non-Iron Alloys, Finishing, Cutting Sharpness Focus, Favorable Scrap Escape, 2NFSM (Medium)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2NFSM010-040-04
2NFSM015-060-04
2NFSM020-080-04
2NFSM025-080-04
2NFSM030-080-06
2NFSM040-080-06
2NFSM050-140-06
2NFSM060-160-06
2NFSM080-200-08
2NFSM100-220-10
2NFSM120-250-12
2NFSM160-320-16
2NFSM200-380-20
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

5 Days or more

14438-0.014-0.028

5 Days or more

1.56438-0.014-0.028

5 Days or more

28438-0.014-0.028

5 Days or more

2.58438-0.014-0.028

9 Days or more

38650-0.014-0.028

5 Days or more

48650-0.020-0.038

5 Days or more

514650-0.020-0.038

5 Days or more

6166500-0.008

5 Days or more

8208630-0.009

9 Days or more

102210760-0.009

5 Days or more

122512760-0.011

5 Days or more

163216890-0.011

5 Days or more

2038201040-0.013

Loading...

  1. 1

Basic Information

Work material Aluminum Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support