For Aluminum and Non-Iron Alloys, Finishing, Cutting Sharpness Focus, Favorable Scrap Escape, 3NFSM (Medium)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3NFSM030-120-06
3NFSM040-120-06
3NFSM050-140-06
3NFSM060-160-06
3NFSM080-200-08
3NFSM100-220-10
3NFSM120-250-12
3NFSM160-320-16
3NFSM200-380-20
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

4 Days or more

312650-0.014-0.028

5 Days or more

412650-0.020-0.038

5 Days or more

514650-0.020-0.038

5 Days or more

6166500-0.00 8

5 Days or more

8208630-0.009

9 Days or more

102210760-0.009

5 Days or more

122512760-0.011

5 Days or more

163216890-0.011

5 Days or more

2038201040-0.013

Loading...

  1. 1

Basic Information

Work material Aluminum Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support