For Aluminum and Non-Iron Alloys, Finishing, Cutting Sharpness Focus, Favorable Scrap Escape, 3NFSL (Long)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3NFSL030-190-06
3NFSL040-190-06
3NFSL050-200-06
3NFSL060-280-06
3NFSL080-300-08
3NFSL100-340-10
3NFSL120-450-12
3NFSL160-560-16
3NFSL200-600-20
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

9 Days or more

319663-0.014-0.028

5 Days or more

419663-0.020-0.038

5 Days or more

520663-0.020-0.038

9 Days or more

6286760-0.008

Quote

8308760-0.009

5 Days or more

103410890-0.009

5 Days or more

1245121000-0.011

9 Days or more

1656161250-0.011

5 Days or more

2060201250-0.013

Loading...

  1. 1

Basic Information

Work material Aluminum Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support