For Aluminum and Non-Iron Alloys, Roughing, 3AESM (Medium)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3AESM060-130-06
3AESM080-160-08
3AESM100-220-10
3AESM120-260-12
3AESM160-320-16
3AESM200-380-20
3AESM250-450-25
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

9 Days or more

613657-0.030-0.105

5 Days or more

816863-0.040-0.130

9 Days or more

10221072-0.040-0.130

5 Days or more

12261283-0.050-0.160

9 Days or more

16321692-0.050-0.160

5 Days or more

203820104-0.065-0.195

5 Days or more

254525121-0.065-0.195

Loading...

  1. 1

Basic Information

Work material Aluminum Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support