For Aluminum and Non-Iron Alloys, Roughing, 3AESL (Long)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3AESL060-240-06
3AESL080-280-08
3AESL100-340-10
3AESL120-450-12
3AESL160-560-16
3AESL200-600-20
3AESL250-800-25
Part NumberVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)

9 Days or more

624676-0.030-0.105

5 Days or more

828876-0.040-0.130

5 Days or more

10341089-0.040-0.130

Quote

124512100-0.050-0.160

5 Days or more

165616125-0.050-0.160

5 Days or more

206020125-0.065-0.195

9 Days or more

258025150-0.065-0.195

Loading...

  1. 1

Basic Information

Work material Aluminum Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support