Ultra-Lightweight Waist Bag Medium

Ultra-Lightweight Waist Bag Medium

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2008
22182
Part NumberVolume DiscountDays to Ship Color Mass
(g)
Material Compatible Belt Width
(mm)
Amount Of Content

4 Days or more

Black261High Density 1680 Denier Nylon Fabric601 pc.

4 Days or more

Navy261High Density 1680 Denier Nylon Fabric601 pc.

Loading...

  1. 1

Basic Information

Product Type Bag Width(mm) 225 Height(mm) 220
Depth(mm) 110 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support