Ultra-Lightweight Round Bag

Ultra-Lightweight Round Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1341K
1341Y
Part NumberVolume DiscountDays to Ship Color Mass
(g)
Material Function 1 Conforming tools Amount Of Content

4 Days or more

Black240High Density 1680 Denier Nylon FabricEven though the bottom is wide and stable, it is also recommended for interior industry workers, because it is difficult to collapse even when working with pouch at hand.General tools including roll nails, pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, mini nippers, needle-nose pliers, hammer1 pc.

4 Days or more

Yellow2401680 Denier NylonEven though the bottom is wide and stable, it is also recommended for interior industry workers, because it is difficult to collapse even when working with pouch at hand.General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, hacker, hammer, folding saw, monkey wrench, writing instruments, etc.1 pc.

Loading...

  1. 1

Basic Information

Product Type Bag Size Small Width(mm) 130
Height(mm) 175 Depth(mm) 180 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support