Ultra-High Density 4-Point Tool Holder

Ultra-High Density 4-Point Tool Holder

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

2262ZK

Part Number
2262ZK
Part NumberVolume DiscountDays to Ship Mass
(g)
Material Function 1 Conforming tools Compatible Belt Width
(mm)
Amount Of Content

4 Days or more

104Ultra-high Density 2200 X 2DMATTWaterproof, Compatible with Safety WireMini Cutter, Mini Nippers, Pliers, Screwdriver, Folding Scale601 pc.

Loading...

  1. 1

Basic Information

Product Type Bag Color Black Width(mm) 90
Height(mm) 220 Depth(mm) 60 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 2262ZK in the Ultra-High Density 4-Point Tool Holder series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support