Pneumatic Screwdriver, Impact Type GTP6HS

Part Number

Configured Part Number is shown.

GTP6HS

Part Number
GTP6HS
Part NumberVolume DiscountDays to Ship Capacity (Normal Screw)
(mm)
Capacity (Tapping Screw)
(mm)
Capacity (Wooden Screw)
(mm)
Capacity (Bolt)
(mm)
Hose fitting Weight
(g)
Accessory Air Hose Diameter Used
(mm)
Specifications

7 Days or more

5.0~6.04.0–4.53.6~4.15.0~6.0Rc 1/41170Bit (A14 (+)2 x 65G), Outlet (BPN-2F), Air Regulator6.35With silencer device

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 5.0~6.0 Chuck method Bit Sleeve Type Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 10000 Air Consumption Amount(m3/min) 0.3
Ventilation Rear Overall Length(mm) 180 JAN Code 4907587301390

Please check the type/dimensions/specifications of the part GTP6HS in the Pneumatic Screwdriver, Impact Type GTP6HS series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support