Noga, Manifold

Edit Part Configuration

Part Number

Configured Part Number is shown.

MC1601

Part Number
MC1601
Part NumberVolume DiscountDays to Ship Features

4 Days or more

Intended for cutting fluid use as a general rule.

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Accessory Spray Unit, Tip Nozzle, Permanent Magnet Nozzle Nominal Size 1/4,1/8,1/16
Spray Unit Length(mm) 320 Magnet + Manifold Size(mm) 41×48×58 Operating Hydraulic Pressure(Bar) 2~3.4
Flow Rate(l/h) 940 Maximum Operating Temperature(°C) 80

Please check the type/dimensions/specifications of the part MC1601 in the Noga, Manifold series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support