Single Action Air Socket for Male Screw Mounting

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1450224
1450225
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code Material Application Specifications

5 Days or more

1114907052392243Main Body: Steel (Chrome Plated)A coupling convenient for detaching/connecting air pipes and air toolsScrew Diameter: Rc1/4 (PT1/4)

5 Days or more

1224907052392250Main Body: Steel (Chrome Plated)A coupling convenient for detaching/connecting air pipes and air toolsScrew Diameter: Rc3/8 (Rc3/8)

Loading...

  1. 1

Basic Information

Package size(mm) H125×W50×D28 Maximum Operating Pressure(MPa) 1.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support