Medium Nipple

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1450166
1450400
1450401
1450402
1450403
Part NumberVolume DiscountDays to Ship Weight
(g)
JAN code Material Application Specifications

5 Days or more

344907052391420Main Body: Brass Plating FinishConnect Internal Threading with Each Other (Connect Tapered and Parallel Screws)-

5 Days or more

304907052391000Main Body: Brass Plating FinishConnect Internal Threading and Internal Threading· Thread diameter: R1/4 (PT1/4) x R1/4 (PT1/4)

5 Days or more

394907052391017Main Body: Brass Plating FinishConnect Internal Threading and Internal Threading· Thread diameter: R3/8(PT3/8) x R3/8(PT3/8)

5 Days or more

234907052391024Main Body: Brass Plating FinishConnect Internal Threading and Internal Threading· Thread diameter: G1/4 (PF1/4) x G1/4 (PF1/4)

5 Days or more

404907052391031Main Body: Brass Plating Finish-Thread Diameter: G3/8 (PF3/8) x G3/8 (PF3/8)

Loading...

  1. 1

Basic Information

Package size(mm) H86×W50×D20 Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support