Air Spiral Hose 10 m

Edit Part Configuration

Part Number

Configured Part Number is shown.

1401833

Part Number
1401833
Part NumberVolume DiscountDays to Ship Material Application Specifications

4 Days or more

PolyurethaneWith One-Touch Socket· Inner diameter x outer diameter: φ5 x φ8 mm · Length: 10 m

Loading...

  1. 1

Basic Information

Package size(mm) H430×W65×D50 Weight(g) 500 Maximum Operating Pressure(MPa) 0.69
JAN code 4907052390515

Please check the type/dimensions/specifications of the part 1401833 in the Air Spiral Hose 10 m series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support