Wool Buff for Orbital Sander SDP-11 (1311338)

Edit Part Configuration

Part Number

Configured Part Number is shown.

1311338

Part Number
1311338
Part NumberVolume DiscountDays to Ship Features

5 Days or more

Bristles are soft and elastic

Loading...

  1. 1

Basic Information

Usage For sanders Abrasive material Wool Width(mm) 93
Length(mm) 228 Color White Package size(mm) H285×W107×D15
Weight(g) 23 JAN code 4907052373174

Please check the type/dimensions/specifications of the part 1311338 in the Wool Buff for Orbital Sander SDP-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support