Diamond Grindstone #140, Set of 2 pcs, Bud Type RB-13

Part Number

Configured Part Number is shown.

1320720

Part Number
1320720
Part NumberVolume DiscountDays to Ship Specifications

5 Days or more

φ2.35 mm Shaft

Loading...

  1. 1

Basic Information

Package size(mm) H105×W60×D6 Weight(g) 9 JAN code 4907052372610
Permitted maximum rotations(min-1) 30000

Please check the type/dimensions/specifications of the part 1320720 in the Diamond Grindstone #140, Set of 2 pcs, Bud Type RB-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support