Chuck for Mini Router

Edit Part Configuration

Part Number

Configured Part Number is shown.

1315235

Part Number
1315235
Part NumberVolume DiscountDays to Ship Application Specifications

4 Days or more

Converts φ2.35 mm Shafts to φ3 mm ShaftsRevolving File for Wood, Aluminum, Resin and Light Metal

Loading...

  1. 1

Basic Information

Package size(mm) H150×W40×D15 Weight(g) 23 JAN code 4907052372191

Please check the type/dimensions/specifications of the part 1315235 in the Chuck for Mini Router series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support