Carbide Trimmer Router Bit Cove Surface Bit

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1330338
1330339
Part NumberVolume DiscountDays to Ship Weight
(g)
Blade size width
(mm)
Blade size height
(mm)
JAN code Features

5 Days or more

11832204907052374454With Carbide Tip and Excellent Durability

5 Days or more

12038224907052374461With Carbide Tip and Excellent Durability

Loading...

  1. 1

Basic Information

Package size(mm) H98×W48×D43 Bearing Width(mm) 9.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support