Carbide Trimmer Router Bit Beading Surface Bit

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1330332
1330333
1330334
Part NumberVolume DiscountDays to Ship Weight
(g)
Blade size width
(mm)
Blade size height
(mm)
JAN code Features

5 Days or more

8825134907052374355With Carbide Tip and Excellent Durability

5 Days or more

8829144907052374362With Carbide Tip and Excellent Durability

5 Days or more

9832164907052374379With Carbide Tip and Excellent Durability

Loading...

  1. 1

Basic Information

Package size(mm) H98×W48×D43 Bearing Width(mm) 9.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support