Hexagonal Shank, Woodworking Drill Bits, 6-Piece Set

Edit Part Configuration

Part Number

Configured Part Number is shown.

1306881

Part Number
1306881
Part NumberVolume DiscountDays to Ship Material Set Content

5 Days or more

Titanium Coating High Carbon Steel10/12/16/20/22/26mm

Loading...

  1. 1

Basic Information

Package size(mm) H200×W90×D12 Weight(g) 268 JAN code 4907052356061

Please check the type/dimensions/specifications of the part 1306881 in the Hexagonal Shank, Woodworking Drill Bits, 6-Piece Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support