Carbide Trimmer / Router Bit, Chamfering Bit 45° 35 mm TRBP-32

Edit Part Configuration

Part Number

Configured Part Number is shown.

1330352

Part Number
1330352
Part NumberVolume DiscountDays to Ship Specifications Features

4 Days or more

Angle 45°With Carbide Tip and Excellent Durability

Loading...

  1. 1

Basic Information

Package size(mm) H98×W48×D43 Weight(g) 108 Blade size width(mm) 35
Blade length(mm) 16 Bearing Width(mm) 12.7 JAN code 4907052374768

Please check the type/dimensions/specifications of the part 1330352 in the Carbide Trimmer / Router Bit, Chamfering Bit 45° 35 mm TRBP-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support