Hexagonal Shank Drill Saw for Woodworking

Edit Part Configuration

Part Number

Configured Part Number is shown.

1303625

Part Number
1303625
Part NumberVolume DiscountDays to Ship Material

5 Days or more

SK

Loading...

  1. 1

Basic Information

Package size(mm) H171×W47×D8 Weight(g) 31 Blade Tip Diameter(mm) 6
JAN code 4907052356191

Please check the type/dimensions/specifications of the part 1303625 in the Hexagonal Shank Drill Saw for Woodworking series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support