Hexagonal Shank Drill Saw for Metalworking

Edit Part Configuration

Part Number

Configured Part Number is shown.

1303620

Part Number
1303620
Part NumberVolume DiscountDays to Ship Features Material

4 Days or more

Easy to grip and cuts well. Cross-thinning processingTitanium Coating High Speed Steel

Loading...

  1. 1

Basic Information

Package size(mm) H171×W47×D8 Weight(g) 31 Blade Tip Diameter(mm) 6
JAN code 4907052356184

Please check the type/dimensions/specifications of the part 1303620 in the Hexagonal Shank Drill Saw for Metalworking series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support