Flex Pick-Up Tool with 4 Claws PT-5

Edit Part Configuration

Part Number

Configured Part Number is shown.

1158346

Part Number
1158346
Part NumberVolume DiscountDays to Ship Features Application

5 Days or more

4 Hooks for Secure Grip ●Flexible Type Which Can Be Bent FreelySuitable for narrow, unreachable places.

Loading...

  1. 1

Basic Information

JAN code 4907052403048 Package size(mm) H495×W57×D25 Mass(g) 72
Overall Length(mm) 460

Please check the type/dimensions/specifications of the part 1158346 in the Flex Pick-Up Tool with 4 Claws PT-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support