Flexible Pickup Tool 4 Pcs with LED PT-6

Part Number

Configured Part Number is shown.

1158300

Part Number
1158300
Part NumberVolume DiscountDays to Ship Battery Continuous illumination time Light Source

4 Days or more

Button battery LR41 x 3Approximately 6 hoursLED

Loading...

  1. 1

Basic Information

JAN code 4907052403055 Package size(mm) H655×W60×D25 Mass(g) 100
Overall Length(mm) 630

Please check the type/dimensions/specifications of the part 1158300 in the Flexible Pickup Tool 4 Pcs with LED PT-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support