Pico Finish Precision Screwdriver Set

Edit Part Configuration

Part Number

Configured Part Number is shown.

260PK6

Part Number
260PK6
Part NumberVolume DiscountDays to Ship Set Content

4 Days or more

Flathead Screwdriver: 1.5 x 0.25 / 2.0 x 0.4 / 2.5 x 0.4 / 3.0 x 0.5 / Phillips Head Screwdriver: 1 pc Each of No. 00/No. 0

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.00 / No.0 Tip size / flathead (-) blade width (mm) B1 2 / 3 / 1.5 / 2.5
Single Product/Set Classification Set Product Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Rubber
Tip size / flathead (-) blade thickness (mm) B2 0.25 / 0.4 / 0.5

Please check the type/dimensions/specifications of the part 260PK6 in the Pico Finish Precision Screwdriver Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support