Insulated (VDE) Torque Driver Handle

Edit Part Configuration

Part Number

Configured Part Number is shown.

2872VDE1.0-5.0

Part Number
2872VDE1.0-5.0
Part NumberVolume DiscountDays to Ship Features Handle Portion: Length Manufacturing standard Accuracy

5 Days or more

Using the accessory torque setter, the torque value can be set freely within the applicable range. One 2879VDEBH, as in the above photo (an Insulation Slim Vario tool bit holder), is attached to the torque driver handle used for WIHA insulation. The handle part has been designed with many components to make it easy to grip. It insulates up to 1,000 VAC. The handle size will vary according to the torque range set. It makes a click when the set torque has been attained, and the handle is then idle.138EN ISO6789/BS EN26789/ASME B107.14M±6%

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Applicable Standards IEC60900 / European Standards EN60900 Shaft Diameter(mm) 3.8
Torque Value(Nm) 1.0-5.0

Please check the type/dimensions/specifications of the part 2872VDE1.0-5.0 in the Insulated (VDE) Torque Driver Handle series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support