VDE Replaceable Blade for Phillips Screws

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2879P0
2879P1
2879P2
Part NumberVolume DiscountDays to Ship Tip size / Phillips (+) Maximum Torque
(Nm)
Features Blade Tip Standard

Quote

No.00.9Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle. Blade tip has black finishing.DIN ISO8764-1

5 Days or more

No.13.8Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle. Blade tip has black finishing.DIN ISO8764-1

5 Days or more

No.25.5Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle. Blade tip has black finishing.DIN ISO8764-1

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Single Product/Set Classification Single Item Overall Length(mm) 190
Applicable Standards IEC60900 / European Standards EN60900 Shaft Width Dimensions(mm) 4

Additional Products in this Category

Tech Support