VDE Replacement Blade for Flathead Screws

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2879S3.0
2879S3.5
2879S4.0
2879S5.5
Part NumberVolume DiscountDays to Ship Tip size / flathead (-) blade width
(mm)
Tip size / flathead (-) blade thickness
(mm)
Maximum Torque
(Nm)
Features Blade Tip Standard

Quote

0.53.00.6Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle.DIN5264/ISO2380

5 Days or more

0.63.41.1Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle.DIN5264/ISO2380

Quote

0.84.02.5Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle.DIN5264/ISO2380

5 Days or more

1.04.53.8Each blade has been tested at 10,000 V. Will insulate up to 1,000 V AC. Use by inserting in Wiha insulated torque screwdriver handle.DIN5264/ISO2380

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Single Product/Set Classification Single Item Overall Length(mm) 190
Applicable Standards European Standards EN60900 Shaft Width Dimensions(mm) 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support