Double Opening Wheel Nut Wrench HW

Double Opening Wheel Nut Wrench HW

A wrench suitable for attaching and detaching tire wheels of trucks.
[Features]
· One piece can handle 2 sizes.
· Available in 5 sizes.
[Applications]
· Optimal for attaching/removing truck and bus wheels.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
HW-2326
HW-3217
HW-3517
HW-3820
HW-4121
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Shape of Insertion Angle Dimension (d)
(mm)
Dimension (D1)
(mm)
Dimension (D2)
(mm)
Dimension (H)
(mm)
Set Content Mass
(g)

5 Days or more

25023×266 Sq.193834450Double-ended nut socket (HW2326B), bar (19×450H)1800

5 Days or more

33032×17Hexagon/Square254637600Double-ended nut socket (HW3217B), bar (25×600H)3700

5 Days or more

33035×17Hexagon/Square255037600Double-ended nut socket (HW3517B), bar (25×600H)4100

5 Days or more

33038×20Hexagon/Square255441.5600Double-ended nut socket (HW3820B), bar (25×600H)4100

5 Days or more

44541×21Hexagon/Square2559.540600Double-ended nut socket (HW4121B), bar (25×600H)4800

Loading...

  1. 1

Basic Information

Product Type Tire-Related

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support