Bent Nose Pliers

Edit Part Configuration

Part Number

Configured Part Number is shown.

VP200

Part Number
VP200
Part NumberVolume DiscountDays to Ship JAN Code Weight
(g)

6 Days or more

4963202-010627260

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
Steel Wire Cutting Performance(mmφ) 2.6 Head Thickness (T)(mm) 5.5 Length from Tip to Rotating Shaft (P) 55.5
Main body: option Main Body

Please check the type/dimensions/specifications of the part VP200 in the Bent Nose Pliers series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support