Electric Needle Socket for Hex Setter

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HXLM8
HXLM96
HXLM635
Part NumberVolume DiscountDays to Ship Opposite Side Dimension
(mm)
Mass
(g)
Outer Diameter
(mm)
Depth
(mm)
JAN Code Features 1 Features 2

6 Days or more

824123.54963202-035170Powerful magnet included, so reliably retains hex type screws and bolts, improving workability.For Attaching/Removing Hex Type (Hex Head) Screws and Bolts

6 Days or more

9.629144.24963202-034227Powerful magnet included, so reliably retains hex type screws and bolts, improving workability.For Attaching/Removing Hex Type (Hex Head) Screws and Bolts

6 Days or more

6.3520101.84963202-035132Powerful magnet included, so reliably retains hex type screws and bolts, improving workability.For Attaching/Removing Hex Type (Hex Head) Screws and Bolts

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Overall Length(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support