Electric Needle Socket Universal Type for Charging / Electric Drill

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DLM17U
DLM19U
DLM21U
Part NumberVolume DiscountDays to Ship Opposite Side Dimension
(mm)
Mass
(g)
Outer Diameter
(mm)
JAN Code Features 1 Features 2

6 Days or more

17113φ234963202-088114Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for corners and narrow areasDeep hole type, can be used even when the male screws are protruding.

6 Days or more

19116φ254963202-088152Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for corners and narrow areasDeep hole type, can be used even when the male screws are protruding.

6 Days or more

21139φ284963202-088190Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for corners and narrow areasDeep hole type, can be used even when the male screws are protruding.

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Overall Length(mm) 98.5 Shaft Dimensions(mm) 6.35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support