Center Pin

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KDP1
KDP2
KDP3
Part NumberVolume DiscountDays to Ship Blade Tip Diameter
(φ mm)
JAN Code Compatible Tool Features 1 Features 2 Features 3 Features 4 Features 5 Weight
(g)

6 Days or more

29~454963202-057516Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.)The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm)The unique tornado spiral groove pushes out cutting chips.Grip part comes with knurling, for safe gripping.With a convenient depth scale. (Reference)133

6 Days or more

52~754963202-057554Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.)The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm)The unique tornado spiral groove pushes out cutting chips.Grip part comes with knurling, for safe gripping.With a convenient depth scale. (Reference)137

6 Days or more

80–1204963202-057592Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.)The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm)The unique tornado spiral groove pushes out cutting chips.Grip part comes with knurling, for safe gripping.With a convenient depth scale. (Reference)144

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support